2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Blind Rivet Nut SSM-R-KLSK-G 10847050300

Expand Table
1/5
Item number
ARTNR
Description of the Product group
BEZ
Display format
FORM
Clamping range
KB [mm]
Material sleeve / rivet body
MAT1
Surface finish
SU
Execution
AU
Head shape
KO
Shaft diameter (d)
D [mm]
Bore hole diameter from
DB1 [mm]
Thread
G [mm]
Clamping range from
KB1 [mm]
Clamping range up to
KB2 [mm]
1
2
3
10847050300
HONSEL-Blindnietmutter SSM-R-KLSK-G Stahl kleiner Senkkopf gerändelt geschlossen
0.5
Galvanized steel
C4C [1.0303]
closed
Small Countersunk Head
7.0
7.100
M5
0.5
3.0
10847060300
HONSEL-Blindnietmutter SSM-R-KLSK-G Stahl kleiner Senkkopf gerändelt geschlossen
0.5
Galvanized steel
C4C [1.0303]
closed
Small Countersunk Head
9.0
9.100
M6
0.5
3.0
10847080400
HONSEL-Blindnietmutter SSM-R-KLSK-G Stahl kleiner Senkkopf gerändelt geschlossen
0.7
Galvanized steel
C4C [1.0303]
closed
Small Countersunk Head
11.0
11.100
M8
0.7
4.0
Show compressed display (3 configurable products)
Order number10847050300
ShorttextBlind Rivet Nut SSM-R-KLSK-G
Latest change10.06.2024 13:37:38
Unit

Classifications

CNS

CNSERPBASE Object Properties
Certificate REACHYES
Certificate RoHSYES
CNSPHYPROP Physical Properties

ECLASS 14.0

23-12-04-06 Blind rivet nut
name of supplierVVG
Manufacturer nameVVG

ECLASS 10.1

23-11-08-12 Blind rivet nut
name of supplierVVG
Manufacturer nameVVG

ECLASS 9.1

23-11-08-12 Blind rivet nut
Supplier nameVVG
Manufacturer nameVVG

ETIM 10.0

EC002340 Blind rivet nut